Eaton Bussmann series low voltage british standard fuse, 400A, AC 660 V, 62 x 256 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TMT400
|
| EAN |
5027590320658
|
| Product Length/Depth |
64 mm
|
| Product Height |
64 mm
|
| Product Width |
255 mm
|
| Product Weight |
785 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
400 A
|
| Voltage rating |
660 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
TMT
|
| Fitted with: |
Centre bolted tags
|
| Connection |
165 mm fixing centre
165/229 mm fixing centre |
Support from Eaton
Commercial support
Phone: 0800-00-32866