Download document () of 20
We make what matters work*

TP100

Eaton Crouse-Hinds series Non-Gangable Switch Box, (1) 1/2", 2, NM clamps, 1-1/2", 2-cable, Steel, Ears, Non-gangable, 7.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series non-gangable switch box
Catalog Number
TP100
UPC
786189101003
Product Length/Depth
2 in
Product Height
3 in
Product Width
1.5 in
Product Weight
0.43 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Ears
Type
Non-gangable
Cable knockouts
2
Conduit/cable
NM clamps
Depth
1-1/2"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
1-1/2 inch
Capacity
7.5 cubic in
End Knockouts
2-cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.