Download document () of 20

TP101

Eaton Crouse-Hinds series Non-Gangable Switch Box, (1) 1/2", S, 2, AC/MC clamps, 1", Steel, Non-gangable, 6.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series non-gangable switch box
Catalog Number
TP101
UPC
786189101010
Product Length/Depth
1.93 in
Product Height
3.75 in
Product Width
1 in
Product Weight
0.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Non-gangable
Bracket style
S
Cable knockouts
2
Conduit/cable
AC/MC clamps
Depth
1"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
1 inch
Capacity
6.5 cubic in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.