Download document () of 20
We make what matters work*

TP124

Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 5/8", 2, AC/MC clamps, 2", 2-cable, Steel, Gangable, 10.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP124
UPC
786189101249
Product Length/Depth
3 in
Product Height
2 in
Product Width
2 in
Product Weight
0.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Gangable
Bracket style
S, Set 5/8"
Cable knockouts
2
Conduit/cable
AC/MC clamps
Depth
2"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
2 inch
Capacity
10 cubic in
End Knockouts
2-cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.