Download document () of 20
We make what matters work*

TP16201

Eaton Crouse-Hinds series Ceiling Box, 3-1/2", Snap, NM clamps, 2-7/8", PVC, 4, Ground plate, 15.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series ceiling box
Catalog Number
TP16201
UPC
786189162011
Product Length/Depth
3.5 in
Product Height
2.88 in
Product Width
3.5 in
Product Weight
0.29 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Ground plate
Bracket/bar hanger
Snap
Conduit/cable
NM clamps
Depth
2-7/8"
Material
PVC
Number of cable pryouts
4
Box size
3-1/2"
Box depth
2-7/8 inch
Capacity
15 cubic in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.