Download document () of 20
We make what matters work*

TP180

Eaton Crouse-Hinds series Switch Box, (1) 1/2", F, set 1/2", 2, AC/MC clamps, 2-1/2", (1) 1/2", Steel, (1) 1/2", Gangable, 12.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP180
UPC
786189101805
Product Length/Depth
2 in
Product Height
3 in
Product Width
2.5 in
Product Weight
0.72 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Gangable
Bracket style
F, Set 1/2"
Cable knockouts
2
Conduit/cable
AC/MC clamps
Depth
2-1/2"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
2-1/2 inch
Capacity
12.5 cubic in
End Knockouts
(1) 1/2 in
Side knockouts
(1) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.