Download document () of 20
We make what matters work*

TP240

Eaton Crouse-Hinds series Switch Box, (1) 1/2", F, set 1/2", 2, NM clamps, 3-1/2", (1) 1/2" , Steel, (2) 1/2", Gangable, 18.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP240
UPC
786189102406
Product Length/Depth
2 in
Product Height
3 in
Product Width
3.5 in
Product Weight
0.88 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Gangable
Bracket style
F, Set 1/2"
Cable knockouts
2
Conduit/cable
NM clamps
Depth
3-1/2"
Material
Steel
Bottom Knockouts
(1) 1/2 in
Box depth
3-1/2 inch
Capacity
18 cubic in
End Knockouts
(1) 1/2 in
Side knockouts
(2) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.