Download document () of 20
We make what matters work*

TP256

Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 3-1/2", Conduit (no clamps), 1-1/2", Steel, (4) 1/2", Fixture rated, 9.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP256
UPC
786189102567
Product Length/Depth
3.25 in
Product Height
1.5 in
Product Width
3.25 in
Product Weight
0.41 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fixture rated
Conduit/cable
Conduit (no clamps)
Depth
1-1/2"
Material
Steel
Box size
3-1/2"
Bottom Knockouts
(1) 1/2 in
Box depth
1-1/2 inch
Capacity
9 cubic in
Side knockouts
(4) 1/2 in

Export product specification