Download document () of 20
We make what matters work*

TP260

Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 3-1/4", NM clamps, 11.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP260
UPC
786189102604
Product Length/Depth
3.25 in
Product Height
1.5 in
Product Width
3.25 in
Product Weight
0.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
NM clamps
Box size
3-1/4"
Bottom Knockouts
(1) 1/2 in
Capacity
11.5 cubic in

Export product specification