Download document () of 20
We make what matters work*

TP266

Eaton Crouse-Hinds series Round Ceiling Pan, 3-1/4", Bottom, 4, (1) 1/2", 1/2", Steel, Fixture rated, 4.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series round ceiling pan
Catalog Number
TP266
UPC
786189102666
Product Length/Depth
3.25 in
Product Height
0.25 in
Product Width
3.25 in
Product Weight
0.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fixture rated
Cable knockouts
4
Conduit knockouts
(1) 1/2"
Depth
1/2"
Material
Steel
Box size
3-1/4"
Box depth
1/2 inch
Built-in clamps
Bottom
Capacity
4 cubic in

Export product specification