Download document () of 20
We make what matters work*

TP267

Eaton Crouse-Hinds series Round Ceiling Pan, (3) 1/2", 4", Yes, 4, 1/2", Steel, Fixture rated, 6.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series round ceiling pan
Catalog Number
TP267
UPC
786189102673
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.39 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fixture rated
Cable knockouts
4
Depth
1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(3) 1/2 in
Box depth
1/2 inch
Built-in clamps
Yes
Capacity
6 cubic in

Export product specification