Download document () of 20
We make what matters work*

TP269

Eaton Crouse-Hinds series Round Ceiling Pan, (5) 1/2", 4", 1/2", Steel, Fixture rated, 6.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series round ceiling pan
Catalog Number
TP269
UPC
786189102697
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.35 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fixture rated
Depth
1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(5) 1/2 in
Box depth
1/2 inch
Capacity
6 cubic in

Export product specification