Download document () of 20
We make what matters work*

TP270

Eaton Crouse-Hinds series Round Ceiling Cover, 3-1/4", Blank, Steel, 3-1/4" diameter, flat

General specifications

Product Name
Eaton Crouse-Hinds series round ceiling cover
Catalog Number
TP270
UPC
786189102703
Product Length/Depth
3.25 in
Product Height
0.06 in
Product Width
3.25 in
Product Weight
0.18 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
3-1/4" diameter, flat
Configuration
Blank
Material
Steel
Box size
3-1/4"

Export product specification