Download document () of 20
We make what matters work*

TP274

Eaton Crouse-Hinds series Octagon Outlet Box, (5) 1/2", 4", Conduit (no clamps), 1-1/2", Steel, (4) 1/2", Fixture rated, 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP274
UPC
786189102741
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fixture rated
Conduit/cable
Conduit (no clamps)
Depth
1-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(5) 1/2 in
Box depth
1-1/2 inch
Capacity
15.5 cubic in
Side knockouts
(4) 1/2 in

Export product specification