Download document () of 20
We make what matters work*

TP308

Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", F, set 1/2", 4, NM clamps, 1-1/2", Steel, (1) 1/2", Fixture rated, 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP308
UPC
786189103083
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.64 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fixture rated
Bracket style
F, Set 1/2"
Cable knockouts
4
Conduit/cable
NM clamps
Depth
1-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(1) 1/2 in
Box depth
1-1/2 inch
Capacity
15.5 cubic in
Side knockouts
(1) 1/2 in

Export product specification