Download document () of 20
We make what matters work*

TP312

Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP312
UPC
786189103120
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.73 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Box size
4"
Bottom Knockouts
(1) 1/2 in
Capacity
15.5 cubic in

Export product specification