Download document () of 20
We make what matters work*

TP315

Eaton Crouse-Hinds series Octagon Ceiling Fan Box, (2) 1/2", 4", 1-1/2", Steel, (2) 1/2", Fan rated, fixture rated, 16"-24", Fan box with new work bar hanger, 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon ceiling fan box
Catalog Number
TP315
UPC
786189103151
Product Length/Depth
24 in
Product Height
1.5 in
Product Width
4 in
Product Weight
1.92 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fan rated, fixture rated
Type
Fan box with new work bar hanger
Depth
1-1/2"
Material
Steel
Stud spacing
16"-24"
Box size
4"
Bottom Knockouts
(2) 1/2 in
Box depth
1-1/2 inch
Capacity
15.5 cubic in
Side knockouts
(2) 1/2 in

Export product specification