Download document () of 20
We make what matters work*

TP317PF

Eaton Crouse-Hinds series outlet box, , (1) 1/2", 4", Includes ground screw with pigtail lead, 21.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP317PF
UPC
662279059341
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.73 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Includes ground screw with pigtail lead
Box size
4"
Bottom Knockouts
(1) 1/2 in
Capacity
21.5 cubic in

Export product specification