Download document () of 20
We make what matters work*

TP318

Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", C, 4, NM clamps, 2-1/8", Steel, (2) 1/2", Fixture rated, 21.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP318
UPC
786189103182
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.88 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fixture rated
Bracket style
C
Cable knockouts
4
Conduit/cable
NM clamps
Depth
2-1/8"
Material
Steel
Box size
4"
Bottom Knockouts
(1) 1/2 in
Box depth
2-1/8 inch
Capacity
21.5 cubic in
Side knockouts
(2) 1/2 in

Export product specification