Download document () of 20
We make what matters work*

TP328

Eaton Crouse-Hinds series Octagon Box Cover, 4", Steel, Flat with 1/2" KO, octagon shape

General specifications

Product Name
Eaton Crouse-Hinds series octagon box cover
Catalog Number
TP328
UPC
786189103281
Product Length/Depth
4 in
Product Height
0.06 in
Product Width
4 in
Product Weight
0.22 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Flat with 1/2" KO, octagon shape
Material
Steel
Box size
4"

Export product specification