Download document () of 20
We make what matters work*

TP335

Eaton Crouse-Hinds series Octagon Box Cover, 4", Round, Steel, Flat, for toggle switch

General specifications

Product Name
Eaton Crouse-Hinds series octagon box cover
Catalog Number
TP335
UPC
786189103359
Product Length/Depth
4 in
Product Height
0.06 in
Product Width
4 in
Product Weight
0.23 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Flat, for toggle switch
Configuration
Round
Material
Steel
Box size
4"

Export product specification