Download document () of 20
We make what matters work*

TP339

Eaton Crouse-Hinds series Octagon Outlet Box, 4", 21.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP339
UPC
786189103397
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.66 lb
Certifications
UL Listed

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Box size
4"
Capacity
21.5 cubic in

Export product specification