Download document () of 20
We make what matters work*

TP352

Eaton Crouse-Hinds series adjustable bar hanger, Fan rated, 16"-24"

General specifications

Product Name
Eaton Crouse-Hinds series adjustable bar hanger
Catalog Number
TP352
UPC
786189103526
Product Length/Depth
16 in
Product Height
0.63 in
Product Width
1 in
Product Weight
0.72 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fan rated
Stud spacing
16"-24"

Export product specification