Download document () of 20
We make what matters work*

TP356

Eaton Crouse-Hinds series Adjustable Bar Hanger, Steel, Not fan rated, 16"

General specifications

Product Name
Eaton Crouse-Hinds series adjustable bar hanger
Catalog Number
TP356
UPC
786189103564
Product Length/Depth
22.5 in
Product Height
1 in
Product Width
1 in
Product Weight
0.41 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Not fan rated
Material
Steel
Stud spacing
16"

Export product specification