Download document () of 20
We make what matters work*

TP367

Eaton Crouse-Hinds series Octagon Box and Adjustable Bar Set, 4", AC/MC clamps, 1-1/2", Steel, Fixture rated, use with 4" octagon box, 16", 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon box and adjustable bar set
Catalog Number
TP367
UPC
786189103670
Product Length/Depth
16 in
Product Height
1.5 in
Product Width
4 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fixture rated, use with 4" octagon box
Conduit/cable
AC/MC clamps
Depth
1-1/2"
Material
Steel
Stud spacing
16"
Box size
4"
Box depth
1-1/2 inch
Capacity
15.5 cubic in

Export product specification