Download document () of 20
We make what matters work*

TP408

Eaton Crouse-Hinds series Square Outlet Box, (5) 1/2", 4", Conduit (no clamps), Drawn, 1-1/4", Steel, (12) 1/2", 18.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP408
UPC
786189104080
Product Length/Depth
4 in
Product Height
1.25 in
Product Width
4 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
Conduit (no clamps)
Construction
Drawn
Depth
1-1/4"
Material
Steel
Box size
4"
Bottom Knockouts
(5) 1/2 in
Box depth
1-1/4 inch
Capacity
18 cubic in
Side knockouts
(12) 1/2 in

Export product specification