Download document () of 20
We make what matters work*

TP411

Eaton Crouse-Hinds series Square Outlet Box, (4) 1/2", (1) 3/4" C, 4", S, Conduit (no clamps), Welded, 3-1/2", Steel, (12) 1/2", (1) 3/4" C, 46.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP411
UPC
786189104110
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
4 in
Product Weight
1.37 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket style
S
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
3-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(4) 1/2 in, (1) 3/4 in C
Box depth
3-1/2 inch
Capacity
46 cubic in
Side knockouts
(12) 1/2 in, (1) 3/4 in C

Export product specification