Download document () of 20
We make what matters work*

TP418

Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", F, Conduit (no clamps), Welded, 1-1/2", Steel, (6) 1/2", (3) 1/2", (1) 3/4" E, 22.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP418
UPC
786189104189
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.84 lb
Certifications
UL Listed

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket style
F
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
1-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(2) 1/2 in, (2) 1/2 in, (1) 3/4 in E
Box depth
1-1/2 inch
Capacity
22 cubic in
Side knockouts
(6) 1/2 in, (3) 1/2 in, (1) 3/4 in E

Export product specification