Download document () of 20
We make what matters work*

TP422

Eaton Crouse-Hinds series Square Extension Ring, 4", Welded, 1-1/2", Steel, (8) 1/2", (4) 1/2", (1) 3/4" E, For use as extension with switch box, not 4 square box, 21.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square extension ring
Catalog Number
TP422
UPC
786189104226
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For use as extension with switch box, not 4 square box
Construction
Welded
Depth
1-1/2"
Material
Steel
Box size
4"
Box depth
1-1/2 inch
Capacity
21 cubic in
Side knockouts
(8) 1/2 in, (4) 1/2 in, (1) 3/4 in E

Export product specification