Download document () of 20
We make what matters work*

TP424

Eaton Crouse-Hinds series Square Extension Ring, 4", Drawn, 1-1/2", Steel, (12) 1/2", 21.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square extension ring
Catalog Number
TP424
UPC
786189104240
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.46 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Construction
Drawn
Depth
1-1/2"
Material
Steel
Box size
4"
Box depth
1-1/2 inch
Capacity
21 cubic in
Side knockouts
(12) 1/2 in

Export product specification