Download document () of 20
We make what matters work*

TP431PF

Eaton Crouse-Hinds series Square Outlet Box, (1) 1/2", 4", AC/MC clamps, Welded, 2-1/8", Steel, (4) 1/2", (2) 1/2", (1) 3/4" E, Includes ground screw with pigtail lead, 30.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP431PF
UPC
786189000344
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.99 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Includes ground screw with pigtail lead
Conduit/cable
AC/MC clamps
Construction
Welded
Depth
2-1/8"
Material
Steel
Box size
4"
Bottom Knockouts
(1) 1/2 in
Box depth
2-1/8 inch
Capacity
30.3 cubic in
Side knockouts
(4) 1/2 in, (2) 1/2 in, (1) 3/4 in E

Export product specification