Download document () of 20
We make what matters work*

TP434RED

Eaton Crouse-Hinds series Square Outlet Box, (3) 1/2", (2) 3/4", 4", Red, Conduit (no clamps), Drawn, 2-1/8", Steel, (8) 1/2", (4) 3/4", 30.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP434RED
UPC
662279000510
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.84 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color
Red
Conduit/cable
Conduit (no clamps)
Construction
Drawn
Depth
2-1/8"
Material
Steel
Box size
4"
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Box depth
2-1/8 inch
Capacity
30.3 cubic in
Side knockouts
(8) 1/2 in, (4) 3/4 in

Export product specification