Download document () of 20
We make what matters work*

TP440

Eaton Crouse-Hinds series Square Outlet Box, (1) 1/2", 4", VMS, 4, AC/MC clamps, Welded, 2-1/8", Steel, (2) 1/2", (1) 1/2", (1) 3/4" E, 30.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP440
UPC
786189104400
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
1.03 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Bracket style
VMS
Cable knockouts
4
Conduit/cable
AC/MC clamps
Construction
Welded
Depth
2-1/8"
Material
Steel
Box size
4"
Bottom Knockouts
(1) 1/2 in
Box depth
2-1/8 inch
Capacity
30.3 cubic in
Side knockouts
(2) 1/2 in, (1) 1/2 in, (1) 3/4 in E

Export product specification