Download document () of 20

TP446

Eaton Crouse-Hinds series Square Outlet Box, (1) 1/2", 4", NM clamps, Welded, 1-1/2", Steel, (2) 1/2", (1) 1/2", (1) 3/4" E, 22.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP446
UPC
786189104462
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.88 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
NM clamps
Construction
Welded
Depth
1-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(1) 1/2 in
Box depth
1-1/2 inch
Capacity
22 cubic in
Side knockouts
(2) 1/2 in, (1) 1/2 in, (1) 3/4 in E

Export product specification