Download document () of 20
We make what matters work*

TP473

Eaton Crouse-Hinds series Square Cover, 4", Steel, Raised 1/4", open with ears 2-3/4", 1.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP473
UPC
786189104738
Product Length/Depth
4 in
Product Height
0.25 in
Product Width
4 in
Product Weight
0.23 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Raised 1/4", open with ears 2-3/4"
Material
Steel
Box size
4"
Capacity
1.3 cubic in

Export product specification