Eaton Crouse-Hinds series Square Cover, 4", Steel, Raised 3/4", open with ears 2-3/4", 6.0 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square cover
|
| Catalog Number |
TP475
|
| UPC |
786189104752
|
| Product Length/Depth |
4 in
|
| Product Height |
0.75 in
|
| Product Width |
4 in
|
| Product Weight |
0.31 lb
|
| Certifications |
CSA certified
UL Listed |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Raised 3/4", open with ears 2-3/4"
|
| Material |
Steel
|
| Box size |
4"
|
| Capacity |
6 cubic in
|