Download document () of 20
We make what matters work*

TP477

Eaton Crouse-Hinds series Square Cover, 4", Steel, Raised 5/8", open with ears 2-3/4", 5.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP477
UPC
786189104776
Product Length/Depth
4 in
Product Height
0.63 in
Product Width
4 in
Product Weight
0.27 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Raised 5/8", open with ears 2-3/4"
Material
Steel
Box size
4"
Capacity
5 cubic in

Export product specification