Download document () of 20
We make what matters work*

TP482

Eaton Crouse-Hinds series Square Mud Ring, 4", Steel, 1/4" raised, 1.8 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square mud ring
Catalog Number
TP482
UPC
786189104820
Product Length/Depth
4 in
Product Height
0.25 in
Product Width
4 in
Product Weight
0.21 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
1/4" raised
Material
Steel
Box size
4"
Capacity
1.8 cubic in

Export product specification