Download document () of 20
We make what matters work*

TP483

Eaton Crouse-Hinds series Square Cover, 4", Steel, Raised 1-1/4", open with ears 2-3/4", 8.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP483
UPC
786189104837
Product Length/Depth
4 in
Product Height
1.25 in
Product Width
4 in
Product Weight
0.37 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Raised 1-1/4", open with ears 2-3/4"
Material
Steel
Box size
4"
Capacity
8.5 cubic in

Export product specification