Download document () of 20
We make what matters work*

TP486RED

Eaton Crouse-Hinds series square mud ring, 4", Red, Steel, 3/4" raised, 5.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square mud ring
Catalog Number
TP486RED
UPC
662279028378
Product Length/Depth
4 in
Product Height
0.75 in
Product Width
4 in
Product Weight
0.52 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
3/4" raised
Color
Red
Material
Steel
Box size
4"
Capacity
5.5 cubic in

Export product specification