Download document () of 20
We make what matters work*

TP487

Eaton Crouse-Hinds series Square Cover, 4", Steel, Flat, with 3/4" KO

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP487
UPC
662279008318
Product Length/Depth
4 in
Product Height
0.06 in
Product Width
4 in
Product Weight
0.31 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Flat, with 3/4" KO
Material
Steel
Box size
4"

Export product specification