Download document () of 20
We make what matters work*

TP494

Eaton Crouse-Hinds series Square Mud Ring, 4", Steel, Two device, Flat

General specifications

Product Name
Eaton Crouse-Hinds series square mud ring
Catalog Number
TP494
UPC
786189104943
Product Length/Depth
4 in
Product Height
0.06 in
Product Width
4 in
Product Weight
0.12 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Two device
Type
Flat
Material
Steel
Box size
4"

Export product specification