Download document () of 20
We make what matters work*

TP499

Eaton Crouse-Hinds series Square Mud Ring, 4", Steel, 5/8" raised, 8.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square mud ring
Catalog Number
TP499
UPC
786189104998
Product Length/Depth
4 in
Product Height
0.63 in
Product Width
4 in
Product Weight
0.22 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
5/8" raised
Material
Steel
Box size
4"
Capacity
8 cubic in

Export product specification