Download document () of 20
We make what matters work*

TP4HPF

Eaton Crouse-Hinds series 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, S bracket, Single bracket, Welded, 2-1/8" depth, Steel, (8) 1/2", (4) 1/2" + 3/4" E side KOs, Includes pigtail, 30.3 cu in

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP4HPF
UPC
662277115605
Product Length/Depth
4 in
Product Height
3 in
Product Width
5 in
Product Weight
0.92 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Includes pigtail
Box ground wire
Solid
Bracket style
S
Configuration
Single bracket
Construction
Welded
Depth
2-1/8"
Material
Steel
Box size
4"
Bottom Knockouts
(2) 1/2", (2) 1/2"+ 3/4" E bottom KOs
Capacity
30.3 cubic inch capacity
Side knockouts
(8) 1/2", (4) 1/2" + 3/4" E side KOs

Export product specification