Download document () of 20
We make what matters work*

TP500

Eaton Crouse-Hinds series Square Mud Ring, 4", Steel, 3/4" raised, 9.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square mud ring
Catalog Number
TP500
UPC
786189105001
Product Length/Depth
4 in
Product Height
0.75 in
Product Width
4 in
Product Weight
0.24 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
3/4" raised
Material
Steel
Box size
4"
Capacity
9 cubic in

Export product specification