Download document () of 20
We make what matters work*

TP502

Eaton Crouse-Hinds series Square Mud Ring, 4", Steel, 1" raised, 11.7 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square mud ring
Catalog Number
TP502
UPC
786189105025
Product Length/Depth
4 in
Product Height
1 in
Product Width
4 in
Product Weight
0.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
1" raised
Material
Steel
Box size
4"
Capacity
11.7 cubic in

Export product specification