Download document () of 20
We make what matters work*

TP515

Eaton Crouse-Hinds series Square Surface Cover, 4", Raised surface, Steel, For one toggle switch and one GFCI receptacle, 5.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square surface cover
Catalog Number
TP515
UPC
786189105155
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.31 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For one toggle switch and one GFCI receptacle
Configuration
Raised surface
Material
Steel
Box size
4"
Capacity
5.5 cubic in

Export product specification