Download document () of 20
We make what matters work*

TP519

Eaton Crouse-Hinds series Square Surface Cover, 4", Raised surface, Steel, For one 30 amp twist-lock single receptacle 1-23/32" diameter, 5.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square surface cover
Catalog Number
TP519
UPC
786189105193
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.37 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For one 30 amp twist-lock single receptacle 1-23/32" diameter
Configuration
Raised surface
Material
Steel
Box size
4"
Capacity
5.5 cubic in

Export product specification