Download document () of 20
We make what matters work*

TP523

Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 3/4", 4-11/16", Conduit (no clamps), Welded, 1-1/2", Steel, (12) 1/2", (1) 3/4" C, 29.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP523
UPC
786189105230
Product Length/Depth
4.69 in
Product Height
2.13 in
Product Width
4.69 in
Product Weight
1.02 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
1-1/2"
Material
Steel
Box size
4-11/16"
Bottom Knockouts
(2) 1/2 in, (2) 3/4 in
Box depth
1-1/2 inch
Capacity
29.5 cubic in
Side knockouts
(12) 1/2 in, (1) 3/4 in C

Export product specification