Download document () of 20
We make what matters work*

TP525

Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4-11/16", Conduit (no clamps), Welded, 2-1/8", Steel, (12) 1/2", (1) 3/4" E, 44.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP525
UPC
786189105254
Product Length/Depth
4.75 in
Product Height
4.75 in
Product Width
2.25 in
Product Weight
1.15 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
2-1/8"
Material
Steel
Box size
4-11/16"
Bottom Knockouts
(2) 1/2 in, (2) 1/2 in, (1) 3/4 in E
Box depth
2-1/8 inch
Capacity
44 cubic in
Side knockouts
(12) 1/2 in, (1) 3/4 in E

Export product specification